Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | NN | No auxiliary pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 35 | 350 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 35 | 350 bar |
| Charge pump | L | 34cc/rev |
| Filtration | M | Integral full flow with filter bypass sensor |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | NN | No auxiliary pad |
| Charge pump | L | 34cc/rev |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
| Filtration | M | Integral full flow with filter bypass sensor |
| Frame size | 165 | 165cc/rev max/variable displacement |
| High pressure setting side A | 35 | 350 bar |
| High pressure setting side B | 35 | 350 bar |
| Input shaft | G2 | 27 tooth, 16/32 |
| Mounting flange | G | SAE D 4 bolt flange |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | D | Product version D |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| Rotation | R | Right hand - clockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
