Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 210 | 210cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
| Mounting flange | C | SAE E 4 bolt flange |
| Input shaft | G3 | 13 tooth, 8/16 |
| Auxiliary pad | H3 | 13 tooth, B pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | W | 60cc/rev |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 28 | 28 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H3 | 13 tooth, B pad |
| Charge pump | W | 60cc/rev |
| Charge relief pressure setting | 28 | 28 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
| Filtration | L | Suction filtration |
| Frame size | 210 | 210cc/rev max/variable displacement |
| High pressure setting side A | 45 | 450 bar |
| High pressure setting side B | 45 | 450 bar |
| Input shaft | G3 | 13 tooth, 8/16 |
| Mounting flange | C | SAE E 4 bolt flange |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | A | Product version A |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| Rotation | L | Left hand - counterclockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
