Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 130 | 130cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | B | Product version B |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | G3 | 13 tooth, 8/16 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 25 | 250 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 25 | 250 bar |
| Charge pump | L | 34cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Charge pump | L | 34cc/rev |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Filtration | P | Remote full flow |
| Frame size | 130 | 130cc/rev max/variable displacement |
| High pressure setting side A | 25 | 250 bar |
| High pressure setting side B | 25 | 250 bar |
| Input shaft | G3 | 13 tooth, 8/16 |
| Mounting flange | G | SAE D 4 bolt flange |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | B | Product version B |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| Rotation | R | Right hand - clockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
