Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | F2 | Fan drive control, 24V Deutsch DT04-2P connector, side C1 solenoid |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | F3 | 44.45mm taper without key |
| Auxiliary pad | H3 | 13 tooth, B pad |
| Protection type side A | F | Pressure limiter, high pressure relief valve, for fan drive control |
| High pressure setting side A | 03 | 150 bar pressure limiter / 350 bar high pressure relief valve (PL are field adjustable from 150 bar to 300 bar) |
| Protection type side B | F | Pressure limiter and high pressure relief valve designed for fan drive control |
| High pressure setting side B | 03 | 150 bar pressure limiter/ 350 bar high pressure relief valve, (pressure limiter are field adjustable from 150 bar to 300 bar) |
| Charge pump | A | 26cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H3 | 13 tooth, B pad |
| Charge pump | A | 26cc/rev |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | F2 | Fan drive control, 24V Deutsch DT04-2P connector, side C1 solenoid |
| Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Filtration | P | Remote full flow |
| Frame size | 165 | 165cc/rev max/variable displacement |
| High pressure setting side A | 03 | 150 bar pressure limiter / 350 bar high pressure relief valve (PL are field adjustable from 150 bar to 300 bar) |
| High pressure setting side B | 03 | 150 bar pressure limiter/ 350 bar high pressure relief valve, (pressure limiter are field adjustable from 150 bar to 300 bar) |
| Input shaft | F3 | 44.45mm taper without key |
| Mounting flange | G | SAE D 4 bolt flange |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | D | Product version D |
| Protection type side A | F | Pressure limiter, high pressure relief valve, for fan drive control |
| Protection type side B | F | Pressure limiter and high pressure relief valve designed for fan drive control |
| Rotation | L | Left hand - counterclockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
