Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 045 | 45cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | F2 | Fan drive control, 24V Deutsch DT04-2P connector, side C1 solenoid |
| Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
| Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | G5 | 15 tooth, 16/32 |
| Auxiliary pad | NN | No auxiliary pad |
| Protection type side A | F | Pressure limiter, high pressure relief valve, for fan drive control |
| High pressure setting side A | 02 | 150 bar pressure limiter / 300 bar high pressure relief valve (PL are field adjustable from 150 bar to 250 bar) |
| Protection type side B | F | Pressure limiter and high pressure relief valve designed for fan drive control |
| High pressure setting side B | 02 | 150 bar pressure limiter/ 300 bar high pressure relief valve, (pressure limiter are field adjustable from 150 bar to 250 bar) |
| Charge pump | B | 12cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | NN | No auxiliary pad |
| Charge pump | B | 12cc/rev |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | F2 | Fan drive control, 24V Deutsch DT04-2P connector, side C1 solenoid |
| Displacement limitation | D | Adjustable externally advanced control/non-feedback proportional electric (nested springs) |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Filtration | P | Remote full flow |
| Frame size | 045 | 45cc/rev max/variable displacement |
| High pressure setting side A | 02 | 150 bar pressure limiter / 300 bar high pressure relief valve (PL are field adjustable from 150 bar to 250 bar) |
| High pressure setting side B | 02 | 150 bar pressure limiter/ 300 bar high pressure relief valve, (pressure limiter are field adjustable from 150 bar to 250 bar) |
| Input shaft | G5 | 15 tooth, 16/32 |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Product Type | P | Variable pump |
| Product version | A | Product version A |
| Protection type side A | F | Pressure limiter, high pressure relief valve, for fan drive control |
| Protection type side B | F | Pressure limiter and high pressure relief valve designed for fan drive control |
| Rotation | L | Left hand - counterclockwise |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Size/Dimensions | 0.001 | |
| Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
