Propel controllers and software
All of our propel controllers and software platforms are configurable within the PLUS+1® Service Tool, allowing you to meet your application requirements and maximize efficiency. These products are used in everything from simple medium-power machines to complex speed-shift and two-motor transmission systems.
Features and benefits
- Compliant with PLUS+1® Service Tool
- Ready-to-use screens
- Available advanced features such as ECO mode, ePCOR, and ePL
- Support for advanced propel solutions such as SpeedShift, Two-Motor Transmission, and MultiMotor
- Input and output check
- Internal plausibility check: 100% I/O error detection
- Fully integrated speed protections on all system components, including the engine
Technical information
Product highlights
- SIL2 Compliant
- Protection class : IP69k with DEUTSCH connectors
- Operating temperature range :-40°C to +85/+105°C [-40°F to +185/+221°F]
- Available in 36 pin (1 pump/1 motor) and 50 pin (1 pump/1 motor, Multi-Motor, Speedshift, and Best Point Control) configurations
Product range
Propel controller with PC-PRO

The PC-PRO software package offers a complete propel solution with advanced functionality, supporting different driveline concepts, driving modes, integration with work function, and more.
Propel controller with PC-GO
This one-pump, one-motor system is highly configurable and ruggedly designed for mobile equipment.
Propel controller with AC (PC-AC)
This one-pump and one- or two-motor system accommodates a broad array of applications – from small forklifts to large pavers.
Propel controller with AC and two-motor transmission (PC-AC 2MT)
This one-pump, two-motor system includes a torque summation gear box and is ideal for high corner power applications, such as wheel loaders and large forestry machines.
Propel controller with AC and speed shift (PC-AC SpeedShift)
This one-pump, one-motor system, with shift-on-the-fly gearbox, is ideal for medium-sized applications such as large telehandlers and small wheel loaders.
Propel controller with Best Point Control (PC-BPC)
This controller helps your machine to run at its best efficiency, no matter what the task. Intelligent management of the hydrostatic transmission translates into better efficiency with the same – or increased – amount of productivity.
For more information, seePC036 Technical Information Manual.
Applications
- Material handling
- Mining
- Forestry
- Road building
- Wheel loaders
- Sweepers