Propel controllers and software-product-category

Propel controllers and software

All of our propel controllers and software platforms are configurable within the PLUS+1® Service Tool, allowing you to meet your application requirements and maximize efficiency. These products are used in everything from simple medium-power machines to complex speed-shift and two-motor transmission systems.

Features and benefits

  • Compliant with PLUS+1® Service Tool
  • Ready-to-use screens
  • Available advanced features such as ECO mode, ePCOR, and ePL
  • Support for advanced propel solutions such as SpeedShift, Two-Motor Transmission, and MultiMotor
  • Input and output check
  • Internal plausibility check: 100% I/O error detection
  • Fully integrated speed protections on all system components, including the engine

Applications

  • Material handling
  • Mining
  • Forestry
  • Road building
  • Wheel loaders
  • Sweepers

Technical information

Product highlights

  • SIL2 Compliant
  • Protection class : IP69k with DEUTSCH connectors
  • Operating temperature range : -40°C to +85/+105°C [-40°F to +185/+221°F]
  • Available in 36 pin (1 pump/1 motor) and 50 pin (1 pump/1 motor, Multi-Motor, Speedshift, and Best Point Control) configurations

Product range

Propel controller with PC-PRO

PC-PRO.jpg

The PC-PRO software package offers a complete propel solution with advanced functionality, supporting different driveline concepts, driving modes, integration with work function, and more.

 



Propel controller with PC-GO 

Propel Pcgo

This one-pump, one-motor system is highly configurable and ruggedly designed for mobile equipment.

 

 

Propel controller with AC (PC-AC)

Propel Ac

This one-pump and one- otwo-motor system accommodates a broad array of applications – from small forklifts to large pavers.  

 

Propel controller with AC and two-motor transmission (PC-AC 2MT)

 Propel Pc Ac 2 Mt

This one-pump, two-motor system includes a torque summation gear box and is ideal for high corner power applications, such as wheel loaders and large forestry machines.

 

Propel controller with AC and speed shift (PC-AC SpeedShift)

Propel Pc Ac Speed Shift

This one-pump, one-motor system, with shift-on-the-fly gearbox, is ideal for medium-sized applications such as large telehandlers and small wheel loaders.



 

 

Propel controller with Best Point Control (PC-BPC)

Propel Bpc

This controller helps your machine to run at its best efficiency, no matter what the task.  Intelligent management of the hydrostatic transmission translates into better efficiency with the same – or increased – amount of productivity.

 Propel ISO View

For more information, seePC036 Technical Information Manual.