Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | A | SAE A-pad, with shaft seal (dry) |
| Charge pump | F | Charge pump with external discharge port with 90 degree, 7/8-14 UNF, 37 degree flare tube fitting |
| Charge pump displacement | 4 | 1.70 cid [27.9 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | MA | Manual control |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | E | 1.45 [.057] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 39 | 63.66 cm3/r (3.885 in3/r) at 18 deg |
| Flow rate gpm | 70.0 | |
| Flow rate lpm | 246.8 | |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA392314L0B00MAE00000FA40D015 | |
| Model Code 2 | 00B | |
| MOUNTING FLANGE | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 3709.9 | |
| Output torque n*m | 419.2 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product Series | ACA | Hydrostatic - Heavy duty variable pump |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 15 | Rear pump unit for tandem pump assembly (no shaft seal) |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 414 | |
| Working pressure PSI | 6000.00 |