Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 1 piston pumps
3923-084
PUMP-VAR DISP, S1PV064 CCW
3923-084
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
3923-084
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.560
Product height mm
268.224
Product length in
17.050
Product length mm
433.070
Product width in
10.740
Product width mm
272.796