Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | A | Charge pump with remote pressure filter ports on the -A- port side |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | HD | Hydraulic remote 4.5-20.0 bar (65-290 lbf/in2) |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | C | 1.12 [.044] Diameter |
| CPRV setting | L | 350 psi [24 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 39 | 63.66 cm3/r (3.885 in3/r) at 18 deg |
| Flow rate gpm | 70.0 | |
| Flow rate LPM | 264.8 | |
| Identification | S | Special Eaton Hydraulics |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 21 | 21 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | E | (1.00) - Code 62 per SAE J518 with port A and B Gauge ports |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA392321L1EHHHDC005G0A030L000 | |
| Model Code 2 | 0SB | |
| Mounting Flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 2473.3 | |
| Output torque n*m | 279.4 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | H | PLV Port A, 4000 psi [276 bar] |
| Power limiter valve set port B | H | PLV Port B, 4000 psi [276 bar] |
| Press override | 5 | Internal pressure override externally adjustable |
| Pressure override setting | G | 3500 psi [241 bar] |
| Product height in | 10.560 | |
| Product height mm | 268.224 | |
| Product length in | 17.050 | |
| Product length mm | 433.070 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 10.740 | |
| Product width mm | 272.796 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 276 | |
| Working pressure PSI | 4000 |