Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | 9 | Charge pump with J. Deere integral pressure filter mounted on the -B- port side, diagnostic fitting included and externaldischarge port (metric) M14 x 1.5 |
| Charge pump displacement | 2 | 1.06 cid [17.4 cc] |
| Charge pump special features | A | Steel core charge pump gasket |
| Control | MC | Manual with wide band neutral |
| Control orifice upper servo S1 | D | 1.32 [.052] Diameter |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | D | 1.32 [.052] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 39 | 63.66 cm3/r (3.885 in3/r) at 18 deg |
| Flow rate gpm | 70.0 | |
| Flow rate LPM | 264.8 | |
| Identification | D | John Deere |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 21 | 21 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | G | (1.00) - Code 62 per SAE J518 with high pressure shuttle block |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA392321R1G00MCDD02W09020DAAS | |
| Model Code 2 | CDB | |
| Mounting Flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 3926.3 | |
| Output torque n*m | 443.6 | |
| Paint | C | Painted finish green |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | W | 6350 psi [438 bar] |
| Product height in | 10.560 | |
| Product height mm | 268.224 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 10.740 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | AS | All metric ports |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 438 | |
| Working pressure PSI | 6350 |
