Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary mounting | F | SAE B-pad, no shaft seal (wet) |
| Brand | DANFOSS | Danfoss |
| Charge pump | Y | Charge pump with remote pressure filter ports on the -B- port side and external discharge port for 7/8-14 UNF-2B SAE o-ringfitting with steel hex plug |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | EK | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 7 | Severe duty coils with boots for electronic proportional control |
| Control supply orifice | B | 0.91 [.036] Diameter |
| CPRV setting | K | 340 psi [23 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 46 | 75.28 cm3/r (4.594 in3/r) at 18 deg |
| Flow rate gpm | 82.7 | |
| Flow rate lpm | 313.2 | |
| Identification | 0 | Standard |
| Input rotation | L | Counterclockwise (Lefthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Main ports | E | (1.00) - Code 62 per SAE J518 with port A and B Gauge ports |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA462314L0E00EKB002H7YF30K000 | |
| Model Code 2 | 00B | |
| Mounting Flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 2924.6 | |
| Output torque n*m | 330.4 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | H | 4000 psi [276 bar] |
| Product height in | 10.560 | |
| Product height mm | 268.224 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product Series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 10.740 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| Valve plate | 0 | Standard, V-Groove |
| Working pressure bar | 276 | |
| Working pressure psi | 4000.00 |
