Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | Charge pump included |
| Charge pump displacement | 1 | 0.85 cid [13.9 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | MA | Manual control |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | G | 1.85 [.073] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 54 | 89.13 cm3/r (5.439 in3/r) at 18 deg |
| Flow rate gpm | 87.6 | |
| Flow rate LPM | 331.6 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Main ports | A | 1.00 code 61 per SAE J518 (not for new applications) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA542314R0A00MAG000000010D000 | |
| Model Code 2 | 00B | |
| MOUNTING FLANGE | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 5193.9 | |
| Output torque n*m | 586.8 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 17.960 | |
| Product length mm | 456.184 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |