Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 1 piston pumps
5423-020
PUMP-VAR DISP, S1PV089 CCW
5423-020
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
5423-020
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
12.260
Product height mm
311.404
Product length in
18.770
Product length mm
476.758
Product width in
11.960