Product specifications
Characteristic | Value |
---|---|
AUXILIARY MOUNTING | SAE A no shaft seal |
Brand | Danfoss |
CPRV setting | 220 psi [15 bar] |
Charge pump | Charge pump included |
Charge pump displacement | 1.28 cid [21.0 cc] |
Charge pump special features | No CP SPL features |
Control | REC, DSV, WPC, NDL, Mcneilus |
Control orifice upper servo S1 | No control orifice S1 |
Control orifice upper servo S2 | No control orifice S2 |
Control special features | No manual control lever |
Control supply orifice | ORF - 1.32 [.052] Dia |
Design code | Design code B |
Design type | Series 1, Models 33-64 |
Displacement | 5.439 cid (89.13 cc) |
Flow rate gpm | 87.60 |
Flow rate lpm | 331.600 |
INPUT ROTATION | CLOCKWISE (RIGHTHAND) |
Identification | Mcneilus |
Input shaft | 1.500 TPR W parallel key |
MOUNTING FLANGE | 4-bolt-C |
Main ports | 1.00 code 61 no gauge ports |
Maximum output speed | 3720 |
Maximum temperature C | 82.20 |
Maximum temperature F | 180.00 |
Model Code 1 | ACA542302R0AMMRMD0000A0C30D069 |
Model Code 2 | AKB |
Output torque lbf*in | 5193.9 |
Output torque n*m | 586.8 |
PAINT | Painted finish black |
Power limiter valve set port A | PL Port A, 6000 psi [414 bar] |
Power limiter valve set port B | PL Port B, 6000 psi [414 bar] |
Press override | No internal pressure override |
Pressure override setting | IPOR setting - None |
Product series | HST - Heavy duty variable pump |
Second disp of dual element | No dual element |
Special pump assembly features | 1350 series EY to DS, BCL |
Type | Variable displacement pump |
VALVE PLATE | Standard, V-Groove |
Working pressure bar | 414 |
Working pressure psi | 6000.00 |