Product specifications
Characteristic | Value |
---|---|
AUXILIARY MOUNTING | SAE A no shaft seal |
Brand | Danfoss |
CPRV setting | 220 psi [15 bar] |
Charge pump | Remote filter ports B side |
Charge pump displacement | 1.28 cid [21.0 cc] |
Charge pump special features | No CP SPL features |
Control | MDC Wide deadband |
Control orifice upper servo S1 | No control orifice S1 |
Control orifice upper servo S2 | No control orifice S2 |
Control special features | NO CONTROL SPECIAL FEATURES |
Control supply orifice | ORF - 1.32 [.052] Dia |
Design code | DESIGN CODE B |
Design type | Series 1, Models 33-64 |
Displacement | 5.439 cid (89.13 cc) |
Flow rate gpm | 87.6 |
Flow rate lpm | 331.6 |
INPUT ROTATION | COUNTERCLOCKWISE (LEFTHAND) |
Identification | MCNEILUS |
Input shaft | 1.500 TPR W parallel key |
Main ports | 1.00 code 61 no gauge ports |
Maximum output speed | 3720 |
Maximum temperature C | 82.20 |
Maximum temperature F | 180.00 |
Model Code 1 | ACA542302L0ALLMCD00000BC30D058 |
Model Code 2 | 0KB |
Mounting Flange | 4-BOLT-C |
Output torque lbf*in | 4761.0 |
Output torque n*m | 537.9 |
Paint | Painted primer blue (Standard) |
Power limiter valve set port A | PL Port A, 5500 psi [379 bar] |
Power limiter valve set port B | PL Port B, 5500 psi [379 bar] |
Press override | No internal pressure override |
Pressure override setting | IPOR setting - None |
Product series | HST - Heavy duty variable pump |
Second disp of dual element | No dual element |
Special pump assembly features | 1350 series EY assembled to DS |
Type | Variable displacement pump |
VALVE PLATE | Standard, V-Groove |
Working pressure bar | 379.2 |
Working pressure psi | 5500 |