Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 1 piston pumps
5423-AEN
PUMP-VAR DISP, S1PV089 CW
5423-AEN
Tools
Add to comparison
Add to comparison
5423-AEN
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.390
Product height mm
263.906
Product length in
12.730
Product length mm
323.342
Product width in
12.670