Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 0 | No auxiliary mounting |
| Brand | DANFOSS | Danfoss |
| Charge pump | C | Charge pump with J. Deere integral pressure filter mounted on the -B- port side, diagnostic fitting included |
| Charge pump displacement | 2 | 1.06 cid [17.4 cc] |
| Charge pump special features | A | Steel core charge pump gasket |
| Control | MA | Manual control |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | M | Manual control lever with ball stud mounted 76.2 [3.00] from control shaft mounting hole, Lever mounted parallel to pump driveshaft towards mounting flange |
| Control supply orifice | D | 1.32 [.052] Diameter |
| CPRV setting | D | 220 psi [15 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | D | John Deere |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 23 | 23 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642323R1B00MAD002TMC020DAAA | |
| Model Code 2 | CDB | |
| Output torque lbf*in | 5885.3 | |
| Output torque n*m | 664.9 | |
| Paint | C | Painted finish green |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | T | 5750 psi [397 bar] |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | AA | Rotating group with lightweight pistons, both servo sleeves have 7/8-14 UNF SAE o ring ports and steel hex plugs, cast bronzebearing plate (model 64) |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 396 | |
| Working pressure PSI | 5750.00 |