Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | W | SAE C-pad, (typically front pump of tandem) no shaft seal, includes 14 tooth 12/24 pitch spline coupling, charge pressure inletport with 1.000-14 UNS retained o- ring face seal fitting (45 degree for models 33-46 and straight for models 54-64) |
| Brand | DANFOSS | Danfoss |
| Charge pump | E | No charge pump |
| Charge pump displacement | 0 | No charge pump displacement |
| Charge pump special features | 0 | No charge pump special features |
| Control | NA | Manual with destroke valve (manifold) 12VDC (NO) 3 pin weatherpack connector and (NC) neutral lockout switch (wide band neutral)with packard 2 pin connector |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | A | No manual control lever |
| Control supply orifice | E | 1.45 [.057] Diameter |
| CPRV setting | 0 | CPRV Setting - None |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | A | Case IH |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 27 | 27 tooth 16/32 pitch spline (all displacements) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642327R1B00NAE002MAEW000053 | |
| Model Code 2 | AAB | |
| MOUNTING FLANGE | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 6141.2 | |
| Output torque n*m | 693.9 | |
| Paint | A | Painted finish black |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 2 | Internal pressure override |
| Pressure override setting | M | 6000 psi [414 bar] |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 53 | Model 76 shaft seal |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |