Product specifications
Characteristic | Value | Description |
---|---|---|
AUXILIARY MOUNTING | No auxiliary mounting | |
Charge pump | Remote filter ports A side | |
Charge pump displacement | 1.70 cid [27.9 cc] | |
Charge pump special features | No CP SPL features | |
Control | MDC | |
Control orifice upper servo S1 | No control orifice S1 | |
Control orifice upper servo S2 | No control orifice S2 | |
Control special features | NO CONTROL SPECIAL FEATURES | |
Control supply orifice | ORF - 1.32 [.052] Dia | |
CPRV setting | 220 psi [15 bar] | |
Design Code | DESIGN CODE B | |
Design type | Series 1, Models 33-64 | |
Displacement | 6.431 cid (105.4 cc) | |
Flow rate GPM | 103.600 | |
Flow rate LPM | 392.00 | |
Identification | STANDARD | |
INPUT ROTATION | CLOCKWISE (RIGHTHAND) | |
Input shaft | 14T 12/24 pitch spline | |
Main ports | 1.00 code 61 no gauge ports | |
Maximum output speed | 3720 | |
Maximum temperature C | 82.20 | |
Maximum temperature F | 180.00 | |
Model Code 1 | ACA642314R0A00MAD002L0A040D000 | |
Model Code 2 | 00B | |
Output torque lbf*in | 5629.4 | |
Output torque n*m | 636.0 | |
Paint | Painted primer blue (Standard) | |
Power limiter valve set port A | PL Port A, None | |
Power limiter valve set port B | PL Port B, None | |
Press override | Internal pressure override | |
Pressure override setting | 5500 psi [379 bar] | |
Product series | HST - Heavy duty variable pump | |
Second disp of dual element | No dual element | |
Special pump assembly features | No special features | |
Type | Variable displacement pump | |
VALVE PLATE | Standard, V-Groove | |
Working pressure bar | 379 | |
Working pressure psi | 5500 |