Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | B | SAE B-pad, with shaft seal (dry) |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | Charge pump included |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | HD | Hydraulic remote 4.5-20.0 bar (65-290 lbf/in2) |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | B | 0.91 [.036] Diameter |
| CPRV setting | K | 340 psi [23 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 23 | 23 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | B | 1.00 code 62 per SAE J518 |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642323L0B00HDB000000B30K000 | |
| Model Code 2 | 00B | |
| Output torque lbf*in | 6141.2 | |
| Output torque n*m | 693.9 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 414 | |
| Working pressure psi | 6000.00 |