Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | R | SAE A-pad with 11 tooth 16/32 pitch internal spline, no shaft seal (wet) |
| Brand | DANFOSS | Danfoss |
| Charge pump | E | No charge pump |
| Charge pump displacement | 0 | No charge pump displacement |
| Charge pump special features | 1 | Charge pump has star only, steel core charge pump gasket, ball bearing |
| Control | EJ | Electronic proportional control 12 volt DC without electronic driver |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | B | 0.91 [.036] Diameter |
| CPRV setting | P | Range 250 psi charge pressure at 15 gpm charge flow (min) to 320 psi charge pressure at 30 gpm charge flow (max) |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 21 | 21 tooth 16/32 pitch spline (33/39/46/54/64 only) |
| Main ports | E | (1.00) - Code 62 per SAE J518 with port A and B Gauge ports |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642321L0EMMEJB00000ER00P1AN | |
| Model Code 2 | H0B | |
| MOUNTING FLANGE | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 6141.2 | |
| Output torque n*m | 693.9 | |
| Paint | H | Painted finish red |
| Power limiter valve set port A | M | PLV Port A, 6000 psi [414 bar] |
| Power limiter valve set port B | M | PLV Port B, 6000 psi [414 bar] |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product Series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | AN | 307AA00376A SICV valve for charge pressure relief valve and charge pump s/a with MACDON A-pad cover |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 414 | |
| Working pressure psi | 6000 |