Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | A | SAE A-pad, with shaft seal (dry) |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | 0 | Charge pump included |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | RE | Remote electric with (NC) destroke valve, (3) 12vdc with (3) 2 pin weatherpak connectors, no displacement limiter, with 0.33(.013) control supply orifice |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 0 | No control special features |
| Control supply orifice | E | 1.45 [.057] Diameter |
| CPRV setting | G | 280 psi [19 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 02 | 1.500 diameter taper with parallel keyway (all displacements) |
| Main ports | A | 1.00 code 61 per SAE J518 (not for new applications) |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642302R0ALLREE000000A30G069 | |
| Model Code 2 | A0B | |
| Mounting Flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 5629.4 | |
| Output torque n*m | 636.0 | |
| Paint | A | Painted finish black |
| Power limiter valve set port A | L | PLV Port A, 5500 psi [379 bar] |
| Power limiter valve set port B | L | PLV Port B, 5500 psi [379 bar] |
| Press override | 0 | No internal pressure override |
| Pressure override setting | 0 | IPOR Setting - None |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 69 | 1350 series end yoke assembled to drive shaft, bar code label on unit and one on packaging |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure BAR | 379 | |
| Working pressure PSI | 5500 |