Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | F | SAE B-pad, no shaft seal (wet) |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | G | Charge pump with integral pressure filter and diagnostic fitting mounted on the -B- port side plus inlet gauge port with hex plug |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | MD | Manual with (NC) neutral lockout switch (wide band neutral) |
| Control orifice upper servo S1 | D | 1.32 [.052] Diameter |
| Control orifice upper servo S2 | D | 1.32 [.052] Diameter |
| Control special features | D | Hardened standard manual control lever |
| Control supply orifice | D | 1.32 [.052] Diameter |
| CPRV setting | K | 340 psi [23 bar] |
| Design code | B | Design code B |
| Design type | 3 | Series 1, Models 33-64 |
| Displacement | 64 | 105.4 cm3/r (6.431 in3/r) at 18 deg |
| Flow rate gpm | 103.6 | |
| Flow rate LPM | 392.0 | |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 14 | 14 tooth 12/24 pitch spline (33/39/46/54/64 only) |
| Main ports | E | (1.00) - Code 62 per SAE J518 with port A and B Gauge ports |
| Maximum output speed | 3720 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA642314R1ELLMDDDD2KDGF30K000 | |
| Model Code 2 | 00B | |
| Mounting Flange | 4-BOLT-C | 4-bolt-C |
| Output torque lbf*in | 5629.4 | |
| Output torque n*m | 636.0 | |
| Paint | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | L | PLV Port A, 5500 psi [379 bar] |
| Power limiter valve set port B | L | PLV Port B, 5500 psi [379 bar] |
| Press override | 2 | Internal pressure override |
| Pressure override setting | K | 5000 psi [345 bar] |
| Product height in | 12.260 | |
| Product height mm | 311.404 | |
| Product length in | 19.760 | |
| Product length mm | 501.904 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 11.960 | |
| Product width mm | 303.784 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 1 | Propel |
| Working pressure BAR | 379 | |
| Working pressure PSI | 5500 |