Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 1 piston pumps
6493-073P
PUMP-TANDEM-VAR DISP, S1PV105 CW
6493-073P
Where to buy
Export PDF
Tools
Add to comparison
6493-073P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.260
Product height mm
311.404
Product length in
19.760
Product length mm
501.904
Product width in
11.960
Product width mm
303.784