Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | F | SAE B-pad, no shaft seal (wet) |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | Y | Charge pump with remote pressure filter ports on the -B- port side and external discharge port for 7/8-14 UNF-2B SAE o-ringfitting with steel hex plug |
| Charge pump displacement | 3 | 1.28 cid [21.0 cc] |
| Charge pump special features | 0 | No charge pump special features |
| Control | EJ | Electronic proportional control 12 volt DC without electronic driver |
| Control orifice upper servo S1 | 0 | No control orifice S1 |
| Control orifice upper servo S2 | 0 | No control orifice S2 |
| Control special features | 7 | Severe duty coils with boots for electronic proportional control |
| Control supply orifice | B | 0.91 [.036] Diameter |
| CPRV setting | K | 340 psi [23 bar] |
| Design code | A | Design code A |
| Design type | 0 | Ball-guide, Model 76 |
| Displacement | 76 | 124.8 cm3/r (7.616 in3/r) at 18 deg |
| Flow rate gpm | 91.5 | |
| Flow rate LPM | 346.3 | |
| Identification | 0 | Standard |
| INPUT ROTATION | L | Counterclockwise (Lefthand) |
| Input shaft | 13 | 13 tooth 8/16 pitch spline (all displacements) |
| Main ports | E | (1.00) - Code 62 per SAE J518 with port A and B Gauge ports |
| Maximum output speed | 2775 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | ACA762013L0E00EJB005J7YF30K000 | |
| Model Code 2 | 00A | |
| Output torque lbf*in | 5454.6 | |
| Output torque n*m | 616.3 | |
| PAINT | 0 | Painted primer blue (Standard) |
| Power limiter valve set port A | 0 | PLV Port A, None |
| Power limiter valve set port B | 0 | PLV Port B, None |
| Press override | 5 | Internal pressure override externally adjustable |
| Pressure override setting | J | 4500 psi [310 bar] |
| Product height in | 13.300 | |
| Product height mm | 337.820 | |
| Product length in | 20.330 | |
| Product length mm | 516.382 | |
| Product series | ACA | Hydrostatic - Heavy duty variable pump |
| Product width in | 12.180 | |
| Product width mm | 309.372 | |
| Second disp of dual element | 0 | No dual element |
| Special pump assembly features | 00 | No special features |
| Type | 2 | Variable displacement pump |
| VALVE PLATE | 0 | Standard, V-Groove |
| Working pressure bar | 310 | |
| Working pressure psi | 4500 |