Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 1 piston pumps
7620-389
PUMP-VAR DISP, S1PV125 CW
7620-389
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
7620-389
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
13.300
Product height mm
337.820
Product length in
20.580
Product length mm
522.732
Product width in
12.180
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm