PUMP-VAR DISPL MPV046C
M46-20827
Model code: MPV-046-C-B-A-Z-T-B-S-AA-A-A-BJJ-GG-B-KF-C-NNR-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
M46-20827
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | A | Shaft seal, standard |
| E: INPUT SHAFT/AUXILIARY DRIVE | Z | 15 tooth 16/32 spline, long, with snap ring grooves / none |
| F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | S | 25.0 bar (360 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
| P: HANDLE POSITION | B | Manual displacement control handle position-both (up and down), includes heavy-duty 4 hole handle |
| R: CONTROL ORIFICE DIAMETER | KF | Plugged for external supply, long elbow |
| S: AUXILIARY MOUNTING PAD | C | None |
| T: SPECIAL HARDWARE FEATURES | NNR | Special hardware - high capacity roller bearing, Danfoss tag, black paint,format A |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | A | Shaft seal, standard |
| E: INPUT SHAFT/AUXILIARY DRIVE | Z | 15 tooth 16/32 spline, long, with snap ring grooves / none |
| F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | S | 25.0 bar (360 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
| P: HANDLE POSITION | B | Manual displacement control handle position-both (up and down), includes heavy-duty 4 hole handle |
| Product | MPV | Variable pump |
| Product | MPV | Variable pump |
| R: CONTROL ORIFICE DIAMETER | KF | Plugged for external supply, long elbow |
| S: AUXILIARY MOUNTING PAD | C | None |
| T: SPECIAL HARDWARE FEATURES | NNR | Special hardware - high capacity roller bearing, Danfoss tag, black paint,format A |
| Type | C | 25cc product type |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |