PUMP-VAR-DISPL 42PV032 CW
83099746
Model code: 42-R-3A-C-E2C8-03-B-2-B-2-F-N-A-30-30-N-N-N-AAA-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
83099746
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 3A | 32cc/REV (1.95 CU. IN.) WITH SPEED RING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
| D: CONTROL TYPE | E2C8 | EDC, High Current, 12V Dual Solenoid, Current Range-300-1000mA, Connectors: 2xDeutsch, High Gain Spool |
| E: CONTROL RESPONSE TIME | 03 | SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED) |
| F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
| R: FILTRATION | B | Remote Pressure Filtration (Full Flow), with Adapter |
| G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
| S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
| T: SPECIAL DRIVE FEATURES | N | NONE |
| U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
| H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | N | NONE |
| M: DISPL LIMITERS - SIDE 2 | N | NONE |
| N: SPECIAL HDWR | AAA | SPEED SENSOR WITH WEATHERPACK-CONNECTOR |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |