Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount and output shaft | C | No integral charge: horizontal / vertical SAE J744 flange 82-2 (2 bolt A) 9 tooth external 16/32 pitch spline with 31.7 [1.25]shaft extension (coupler required) |
| Aux port side C4 or C5 CHG | 0 | No auxiliary port |
| Aux port top front C1 or BPV | 3 | Bypass valve installed |
| Auxiliary port top-rear C2 | 1 | .750-16 UNF-2B SAE o-ring port |
| Brand | DANFOSS | Danfoss |
| Case drain D1 and D2 | C | (D1-top plugged and D2-bottom plugged) |
| Charge disp and suction port S | 0 | No charge pump |
| Charge special feature | 0 | No special charge feature |
| CODE TITLE | ADB | Medium duty manually variable displacement axial piston pump with SAE J744 flange 82-2 (2 bolt A) |
| CONTROL SHAFT | D | With 15.7 [.62] square arm, and radius 4.83 [.190] locking bolt groove; 113 [4.45] from unit centerline to control shaft end |
| Control shaft location | L | Left side |
| CPRV setting and routing | A | 6.89-10.34 bar [100-150 lbf/in2] relieved to case |
| Design code | C | Design code C |
| Displacement | 12 | 20.3 cm3/r [1.24 in3/r] |
| Flow rate gpm | 19.3 | |
| Flow rate LPM | 73.2 | |
| Identification | 0 | Eaton identification label |
| Input shaft | F | Straight, 22.212 [.8745] diameter, 6.35 [.250] W X 25.9 [1.02] L key (key included); 41.3 [1.62] shaft extension |
| Input shaft rotation | L | Lefthand rotation (ccw) |
| Main port location A and B | 2 | Same side (bottom) |
| Main port size A and B | 1 | 1.0625-12 UN-2B SAE o-ring ports |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADB12L1FLD21000A0CAJ310C00000B | |
| Model Code 2 | 0C | |
| MOUNTING FLANGE | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO. CONTACT DANFOSS | For additional application details contact Danfoss Representative |
| Output torque lbf*in | 986.8 | |
| Output torque n*m | 111.5 | |
| PAINT | 0B | Black per spec 209-13B |
| Product height in | 6.290 | |
| Product height mm | 159.766 | |
| Product length in | 9.760 | |
| Product length mm | 247.904 | |
| Product width in | 8.900 | |
| Rel_valve_set_main_port_A | 0 | Check valve only, no relief valve |
| Rel_valve_set_main_port_B | 0 | Check valve only, no relief valve |
| Special features | 00 | No special features |
| Special features aux mounting | AJ | Supply shaft coupler 9 tooth 16/32 pitch and auxiliary mounting holes, 2X .375-16 UNC-2B thread, 15 [.59] min full thread, bothsides |
| Thru drain front D4 | 0 | No thru drain (d4)-front |
| VALVE PLATE | 1 | Valve plate - type 1 |
| Working pressure bar | 345 | |
| Working pressure psi | 5000 |
