Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount and output shaft | A | With integral charge: horizontal SAE J744 flange 82-2 and output shaft (2 bolt A); 9 tooth internal 16/32 pitch spline with 31.7[1.25] shaft extension |
| Aux port side C4 or C5 CHG | 0 | No auxiliary port |
| Aux port top front C1 or BPV | 3 | Bypass valve installed |
| Auxiliary port top-rear C2 | 2 | .750-16 UNF-2B SAE o-ring port plugged |
| Brand | DANFOSS | Danfoss |
| Case drain D1 and D2 | A | .750-16 UNF-2B SAE o-ring port D1-top (D2- bottom plugged) |
| Charge disp and suction port S | 1 | 6.9 cm3/r [.42 in3/r]; (.750-16 UNF-2B SAE o-ring port for suction inlet - right side ccw, left side cw) |
| Charge special feature | 0 | No special charge feature |
| Code title | ADB | Medium duty manually variable displacement axial piston pump with SAE J744 flange 82-2 (2 bolt A) |
| CONTROL SHAFT | C | With keyway 4.78 X 16.3 [.188 X .64], arm diameter 19 [.748] (square key included); 113 [4.45] from unit centerline to controlshaft end |
| Control shaft location | R | Right side |
| CPRV setting and routing | A | 6.89-10.34 bar [100-150 lbf/in2] relieved to case |
| Design code | C | Design code C |
| Displacement | 14 | 23.6 cm3/r [1.44 in3/r] |
| Flow rate gpm | 22.4 | |
| Flow rate LPM | 85.0 | |
| Identification | 0 | Eaton identification label |
| Input shaft | F | Straight, 22.212 [.8745] diameter, 6.35 [.250] W X 25.9 [1.02] L key (key included); 41.3 [1.62] shaft extension |
| Input shaft rotation | L | Lefthand rotation (ccw) |
| Main port location A and B | 1 | Opposite sides |
| Main port size A and B | 1 | 1.0625-12 UN-2B SAE o-ring ports |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADB14L2FRC11NN1A0A00320A00000B | |
| Model Code 2 | 0C | |
| Mounting Flange | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO. CONTACT DANFOSS | For additional application details contact Danfoss Representative |
| Output torque lbf*in | 916.7 | |
| Output torque n*m | 103.6 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 6.290 | |
| Product height mm | 159.766 | |
| Product length in | 10.080 | |
| Product length mm | 256.032 | |
| Product width in | 8.900 | |
| Rel_valve_set_main_port_A | N | RVS A, 4000 psi (275.8 bar) |
| Rel_valve_set_main_port_B | N | RVS B, 4000 psi (275.8 bar) |
| Special features | 00 | No special features |
| Special features aux mounting | 00 | No special features |
| Thru drain front D4 | 0 | No thru drain (d4)-front |
| VALVE PLATE | 2 | Valve plate - type 2 |
| Working pressure bar | 276 | |
| Working pressure psi | 4000 |