Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount and output shaft | C | No integral charge: horizontal / vertical SAE J744 flange 82-2 (2 bolt A) 9 tooth external 16/32 pitch spline with 31.7 [1.25]shaft extension (coupler required) |
| Aux port side C4 or C5 CHG | 0 | No auxiliary port |
| Aux port top front C1 or BPV | 0 | No auxiliary port or bypass valve |
| Auxiliary port top-rear C2 | 1 | .750-16 UNF-2B SAE o-ring port |
| Brand | DANFOSS | Danfoss |
| Case drain D1 and D2 | A | .750-16 UNF-2B SAE o-ring port D1-top (D2- bottom plugged) |
| Charge disp and suction port S | 0 | No charge pump |
| Charge special feature | 0 | No special charge feature |
| CODE TITLE | ADB | Medium duty manually variable displacement axial piston pump with SAE J744 flange 82-2 (2 bolt A) |
| CONTROL SHAFT | A | With thru cross hole diameter 6.35 [.250], arm diameter 17.32 [.682]; 113 [4.45] from unit centerline to control shaft end |
| Control shaft location | R | Right side |
| CPRV setting and routing | 0 | No charge relief (requires external relief set between 6.89 bar [100 lbf/in2] and 20.68 bar [300 lbf/in2] |
| Design code | C | Design code C |
| Displacement | 12 | 20.3 cm3/r [1.24 in3/r] |
| Flow rate gpm | 19.3 | |
| Flow rate LPM | 73.2 | |
| Identification | 0 | Eaton identification label |
| Input shaft | A | 13 tooth external spline, 16/32 pitch, 21.806 [.8585] major diameter; 41.2 [1.62] shaft extension |
| Input shaft rotation | R | Righthand rotation (cw) |
| Main port location A and B | 1 | Opposite sides |
| Main port size A and B | 1 | 1.0625-12 UN-2B SAE o-ring ports |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADB12R1ARA11HH000C00010A000000 | |
| Model Code 2 | 0C | |
| MOUNTING FLANGE | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO. CONTACT DANFOSS | For additional application details contact Danfoss Representative |
| Output torque lbf*in | 592.1 | |
| Output torque n*m | 66.9 | |
| PAINT | 00 | No paint |
| Rel_valve_set_main_port_A | H | RVS A, 3000 psi (206.8 bar) |
| Rel_valve_set_main_port_B | H | RVS B, 3000 psi (206.8 bar) |
| Special features | 00 | No special features |
| Special features aux mounting | 00 | No special features |
| Thru drain front D4 | 0 | No thru drain (d4)-front |
| VALVE PLATE | 1 | Valve plate - type 1 |
| Working pressure bar | 207 | |
| Working pressure psi | 3000 |