Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 70160 and 70360 piston pumps
70160-RDF-03
PUMP-VAR DISP, 70160PV20 CW
70160-RDF-03
Where to buy
Export PDF
Tools
Add to comparison
70160-RDF-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.530
Product height mm
165.862
Product length in
9.950
Product length mm
252.730
Product width in
6.530