Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | B | Bleed-off in control shaft position b 13.79-17.24 bar [200-250 lbf/in2] |
| Aux mount and output shaft | D | No integral charge: horizontal / vertical SAE J744 flange 82-2 (2 bolt A) 35 tooth external 48/96 pitch spline with 32 [1.26]shaft extension (coupler required) |
| Aux port side C4 or C5 CHG | 0 | No auxiliary port |
| Aux port top front C1 or BPV | 3 | Bypass valve installed |
| Auxiliary port top-rear C2 | 1 | .750-16 UNF-2B SAE o-ring port |
| Brand | DANFOSS | Danfoss |
| Case drain D1 and D2 | D | .750-16 UNF-2B SAE o-ring port D1-top and .750-16 UNF-2B SAE o-ring port D2-bottom |
| Charge disp and suction port S | 0 | No charge pump |
| Charge special feature | 0 | No special charge feature |
| CODE TITLE | ADB | Medium duty manually variable displacement axial piston pump with SAE J744 flange 82-2 (2 bolt A) |
| CONTROL SHAFT | C | With keyway 4.78 X 16.3 [.188 X .64], arm diameter 19 [.748] (square key included); 113 [4.45] from unit centerline to controlshaft end |
| Control shaft location | L | Left side |
| CPRV setting and routing | 0 | No charge relief (requires external relief set between 6.89 bar [100 lbf/in2] and 20.68 bar [300 lbf/in2] |
| Design code | C | Design code C |
| Displacement | 14 | 23.6 cm3/r [1.44 in3/r] |
| Flow rate gpm | 22.4 | |
| Flow rate LPM | 85.0 | |
| Identification | 0 | Eaton identification label |
| Input shaft | D | 15 tooth 16/32 pitch spline, shaft extension 41.1 [1.62] |
| Input shaft rotation | R | Righthand rotation (cw) |
| Main port location A and B | 1 | Opposite sides |
| Main port size A and B | 1 | 1.0625-12 UN-2B SAE o-ring ports |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADB14R1DLC11QQ000D00310D0B0M0B | |
| Model Code 2 | 0C | |
| MOUNTING FLANGE | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO. CONTACT DANFOSS | For additional application details contact Danfoss Representative |
| Output torque lbf*in | 1031.3 | |
| Output torque n*m | 116.5 | |
| PAINT | 0B | Black per spec 209-13B |
| Product height in | 6.530 | |
| Product height mm | 165.862 | |
| Product length in | 9.950 | |
| Product length mm | 252.730 | |
| Product width in | 6.530 | |
| Rel_valve_set_main_port_A | Q | RVS A, 4500 psi (310.3 bar) |
| Rel_valve_set_main_port_B | Q | RVS B, 4500 psi (310.3 bar) |
| Special features | 0M | Offset swashplate; 0.75 bar [10.9 lbf/in2] CVS, main port high pressure relief valve |
| Special features aux mounting | 00 | No special features |
| Thru drain front D4 | 0 | No thru drain (d4)-front |
| VALVE PLATE | 1 | Valve plate - type 1 |
| Working pressure bar | 310 | |
| Working pressure psi | 4500 |
