Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount and output shaft | H | No integral charge: horizontal / vertical SAE J744 flange 82-2 (2 bolt A) 35 tooth 48/96 pitch spline, with 18.3 [.72] shaftextension (coupler required) |
| Aux port side C4 or C5 CHG | 0 | No auxiliary port |
| Aux port top front C1 or BPV | 1 | .750-16 UNF-2B SAE o-ring port |
| Auxiliary port top-rear C2 | 0 | No auxiliary port or bypass valve (special short pump) |
| Brand | DANFOSS | Danfoss |
| Case drain D1 and D2 | D | .750-16 UNF-2B SAE o-ring port D1-top and .750-16 UNF-2B SAE o-ring port D2-bottom |
| Charge disp and suction port S | 0 | No charge pump |
| Charge special feature | 0 | No special charge feature |
| CODE TITLE | ADB | Medium duty manually variable displacement axial piston pump with SAE J744 flange 82-2 (2 bolt A) |
| CONTROL SHAFT | D | With 15.7 [.62] square arm, and radius 4.83 [.190] locking bolt groove; 113 [4.45] from unit centerline to control shaft end |
| Control shaft location | R | Right side |
| CPRV setting and routing | 0 | No charge relief (requires external relief set between 6.89 bar [100 lbf/in2] and 20.68 bar [300 lbf/in2] |
| Design code | C | Design code C |
| Displacement | 12 | 20.3 cm3/r [1.24 in3/r] |
| Flow rate gpm | 19.3 | |
| Flow rate LPM | 73.2 | |
| Identification | 0 | Eaton identification label |
| Input shaft | N | .125:1 taper, 25.4 [1.000] dia shaft w/6.35 X 15.88 [.250 X .625] key (included); M8 X 1-6H, 12.2 [.48] min thread; 33.3 [1.31]shaft extension |
| Input shaft rotation | R | Righthand rotation (cw) |
| Main port location A and B | 2 | Same side (bottom) |
| Main port size A and B | 1 | 1.0625-12 UN-2B SAE o-ring ports |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ADB12R5NRD21BB000HAA100D000SCD | |
| Model Code 2 | 0C | |
| MOUNTING FLANGE | 2-BOLT-A | 2-bolt-A |
| Note | FOR MORE INFO. CONTACT DANFOSS | For additional application details contact Danfoss Representative |
| Output torque lbf*in | 394.7 | |
| Output torque n*m | 44.6 | |
| PAINT | CD | Blue primer per spec 209-13CD |
| Product height in | 6.530 | |
| Product height mm | 165.862 | |
| Product length in | 9.950 | |
| Product length mm | 252.730 | |
| Product width in | 6.530 | |
| Rel_valve_set_main_port_A | B | RVS A, 2000 psi (137.9 bar) |
| Rel_valve_set_main_port_B | B | RVS B, 2000 psi (137.9 bar) |
| Special features | 0S | Special short pump with PDSS and bobcat controls plate assembly |
| Special features aux mounting | AA | Supply cover plate for SAE J744 flange 82-2 (2 bolt A) |
| Thru drain front D4 | 0 | No thru drain (d4)-front |
| VALVE PLATE | 5 | Valve plate - type 5 |
| Working pressure bar | 138 | |
| Working pressure psi | 2000 |
