Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | none |
| AUXILIARY MOUNT OUTPUT SHAFT | B4 | vertical, accepts SAE J744 flange 101-2 (2 BOLT B); accepts 41 tooth 48/96 pitch spline with 24.9 [.98] shaft ext, (couplerrequired) |
| AUXILIARY PORT & DUMP VALVE | A | .750-16 UNF-2B SAE o-ring port, top (C1); no dump valve |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | no charge pump |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| CONTROL SHAFT | L | right; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 3A | 49.2 cm3/r [3.00 in3/r]; RKS; VPT 2 |
| DRAIN PORT SIZE & LOCATION | 1 | .750-16 UNF-2B SAE o-ring port, top (D1); .750-16 UNF-2B SAE o-ring port, bottom, plugged (D2) |
| Flow rate gpm | 46.8 | |
| Flow rate lpm | 177.0 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major dia; 46 [1.81] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 1432.4 | |
| Input torque Nm | 161.8 | |
| MAIN PORTS (A & B) | 2 | 1.0625-12 UN-2B SAE o-ring ports, same side (bottom - not for pumps with internal charge) |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV3ARAL2HHB4A000100J0B0B | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| PAINT | 0B | Black per spec 209-13B |
| Product height in | 7.020 | |
| Product height mm | 178.308 | |
| Product length in | 10.820 | |
| Product length mm | 274.828 | |
| Product width in | 6.620 | |
| RELIEF VLV SET MAIN PORT A | H | 206.8 bar [3000 lbf/in2] |
| RELIEF VLV SET MAIN PORT B | H | 206.8 bar [3000 lbf/in2] |
| SPECIAL FEATURES | 0J | fluorocarbon rubber drive shaft seal |
| Working pressure bar | 206.8 | |
| Working pressure PSI | 3000 |
