Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | B | bleed-off in control shaft pos b, 6.9-10.3 bar [100-150 lbf/in2] |
| AUXILIARY MOUNT OUTPUT SHAFT | A1 | horizontal SAE J744 flange 82-2 (2 BOLT A); accepts 9 tooth 16/32 pitch spline with 31.7 [1.25] shaft ext (no coupler required) |
| AUXILIARY PORT & DUMP VALVE | B | .750-16 UNF-2B SAE o-ring port, top w/ hex plug (C1); no dump valve |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | no charge pump |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| CONTROL SHAFT | M | left; 19.1 [.75] square shaft with bolt groove; 134.1 [5.28] from centerline to control shaft end |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 20 | 40.6 cm3/r [2.48 in3/r]; RKS; VPT 1 |
| DRAIN PORT SIZE & LOCATION | 0 | .750-16 UNF-2B SAE o-ring port, top (D1); .750-16 UNF-2B SAE o-ring port, bottom, plugged (D2); thru drain into front mountingflange (D4) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | B | 41 tooth external spline, 48/96 pitch, 22.225 [.8750] major dia; 24.4 [.96] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 1381.5 | |
| Input torque Nm | 156.1 | |
| MAIN PORTS (A & B) | 1 | 1.0625-12 UN-2B SAE o-ring ports, opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV20RBM1WLA1B0000B000B0B | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 7.020 | |
| Product height mm | 178.308 | |
| Product length in | 10.820 | |
| Product length mm | 274.828 | |
| Product width in | 6.620 | |
| RELIEF VLV SET MAIN PORT A | W | no relief valve or check valve |
| RELIEF VLV SET MAIN PORT B | L | 241.3 bar [3500 lbf/in2] |
| SPECIAL FEATURES | 00 | none |
| Working pressure bar | 241 | |
| Working pressure PSI | 3500 |
