Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | none |
| AUXILIARY MOUNT OUTPUT SHAFT | B4 | vertical, accepts SAE J744 flange 101-2 (2 BOLT B); accepts 41 tooth 48/96 pitch spline with 24.9 [.98] shaft ext, (couplerrequired) |
| AUXILIARY PORT & DUMP VALVE | A | .750-16 UNF-2B SAE o-ring port, top (C1); no dump valve |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | no charge pump |
| CHARGE RELIEF SETTING ROUTING | 00 | none |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| Control shaft | N | right; 25.27-25.35 [.995-.998] dia straight shaft with 6.27-6.35 [.247-.250] w x 19 [.75] l key; 128 [5.04] from centerline tocontrol shaft end, .375-24 UNF-2B thread, 15.2 [.60] min full thread |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 20 | 40.6 cm3/r [2.48 in3/r]; RKS; VPT 1 |
| DRAIN PORT SIZE & LOCATION | 3 | .750-16 UNF-2B SAE o-ring port, top, plugged (D1); .750-16 UNF-2B SAE o-ring port, bottom (D2) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major dia; 46 [1.81] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 1776.2 | |
| Input torque Nm | 200.7 | |
| MAIN PORTS (A & B) | 1 | 1.0625-12 UN-2B SAE o-ring ports, opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV20RAN1QQB4A0003000CD0B | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Paint | CD | Standard- blue primer per spec 209-13CD |
| RELIEF VLV SET MAIN PORT A | Q | 310.3 bar [4500 lbf/in2] |
| RELIEF VLV SET MAIN PORT B | Q | 310.3 bar [4500 lbf/in2] |
| SPECIAL FEATURES | 00 | none |
| Working pressure bar | 310 | |
| Working pressure PSI | 4500 |