Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | none |
| AUXILIARY MOUNT OUTPUT SHAFT | A5 | horizontal SAE J744 flange 82-2 (2 BOLT A); accepts 11 tooth 16/32 pitch spline with 31.7 [1.25] shaft ext, (coupler & spacerrequired) |
| AUXILIARY PORT & DUMP VALVE | A | .750-16 UNF-2B SAE o-ring port, top (C1); no dump valve |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | no charge pump |
| CHARGE RELIEF SETTING ROUTING | 23 | 13.79-17.24 bar [200-250 lbf/in2]; relieved to case |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| CONTROL SHAFT | P | left; 25.27-25.35 [.995-.998] dia straight shaft with 6.27-6.35 [.247-.250] w x 19 [.75] l key; 128 [5.04] from centerline tocontrol shaft end, .375-24 UNF-2B thread, 15.2 [.60] min full thread |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 20 | 40.6 cm3/r [2.48 in3/r]; RKS; VPT 1 |
| DRAIN PORT SIZE & LOCATION | 2 | .750-16 UNF-2B SAE o-ring port, top, plugged (D1); .750-16 UNF-2B SAE o-ring port, bottom (D2); thru drain into front mountingflange (D4) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | B | 41 tooth external spline, 48/96 pitch, 22.225 [.8750] major dia; 24.4 [.96] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 1776.2 | |
| Input torque Nm | 200.7 | |
| MAIN PORTS (A & B) | 1 | 1.0625-12 UN-2B SAE o-ring ports, opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV20RBP1QQA5A023200CCD0B | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| Paint | CD | Standard- blue primer per spec 209-13CD |
| RELIEF VLV SET MAIN PORT A | Q | 310.3 bar [4500 lbf/in2] |
| RELIEF VLV SET MAIN PORT B | Q | 310.3 bar [4500 lbf/in2] |
| SPECIAL FEATURES | 0C | bottom mounting bracket with 13.7 [.54] dia hole |
| Working pressure bar | 310 | |
| Working pressure PSI | 4500 |
