Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 70160 and 70360 piston pumps
70360-RIP-02
2.48 MANUAL PUMP
70360-RIP-02
Where to buy
Export PDF
Tools
Add to comparison
70360-RIP-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.020
Product height mm
178.308
Product length in
10.820
Product length mm
274.828
Product width in
6.620