Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | none |
| AUXILIARY MOUNT OUTPUT SHAFT | A1 | horizontal SAE J744 flange 82-2 (2 BOLT A); accepts 9 tooth 16/32 pitch spline with 31.7 [1.25] shaft ext (no coupler required) |
| AUXILIARY PORT & DUMP VALVE | A | .750-16 UNF-2B SAE o-ring port, top (C1); no dump valve |
| Brand | DANFOSS | Danfoss |
| Charge pump | 1 | 6.9 cm3/r [.42 in3/r]; .750-16 UNF-2B SAE o-ring port for suction inlet (S) |
| CHARGE RELIEF SETTING ROUTING | 24 | 17.24-20.68 bar [250-300 lbf/in2]; relieved to case |
| CODE TITLE | ACV | Medium duty manually variable displacement axial piston pump with SAE J744 flange 101-2 (2 BOLT B) |
| CONTROL SHAFT | J | right; 19.1 [.75] square shaft with bolt groove; 128 [5.04] from centerline to control shaft end |
| DESIGN CODE | B | B |
| DISPLACEMENT & VALVE PLATE | 20 | 40.6 cm3/r [2.48 in3/r]; RKS; VPT 1 |
| DRAIN PORT SIZE & LOCATION | 1 | .750-16 UNF-2B SAE o-ring port, top (D1); .750-16 UNF-2B SAE o-ring port, bottom, plugged (D2) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| IDENTIFICATION | 0 | Standard nameplate |
| INPUT SHAFT | A | 15 tooth external spline, 16/32 pitch, 24.981 [.9835] major dia; 46 [1.81] shaft ext |
| Input shaft rotation | R | right hand rotation (cw) |
| Input torque lbf-in2 | 1381.5 | |
| Input torque Nm | 156.1 | |
| MAIN PORTS (A & B) | 1 | 1.0625-12 UN-2B SAE o-ring ports, opposite sides |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACV20RAJ1LLA1A12410000A0B | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| Paint | 0A | Red oxide primer per spec 209-13A |
| Product height in | 7.020 | |
| Product height mm | 178.308 | |
| Product length in | 10.820 | |
| Product length mm | 274.828 | |
| Product width in | 6.620 | |
| RELIEF VLV SET MAIN PORT A | L | 241.3 bar [3500 lbf/in2] |
| RELIEF VLV SET MAIN PORT B | L | 241.3 bar [3500 lbf/in2] |
| SPECIAL FEATURES | 00 | none |
| Working pressure bar | 241 | |
| Working pressure PSI | 3500 |
