Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 70160 and 70360 piston pumps
78363-RAP-02
TANDEM PUMP ASSY (SPECI AL POPPET)
78363-RAP-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
78363-RAP-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.910
Product height mm
175.514
Product length in
22.690
Product length mm
576.326
Product width in
10.080