Product specifications
Characteristic | Value |
|---|---|
| Additional functions | Bypass valve |
| Aux mount features (rear) | [2-bolt A] SAE flange series 82-2, with mounting holes |
| Auxiliary port size & location | .750-16 UNF-2B SAE o-ring port - left (C1) & right (C2) sides (housing), right side plugged |
| Charge pump | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | 49.2 cm3/r [3.00 in3/r] servo controlled variable displacement pump (rear tandem) |
| Control assembly | Manual control, no additional features |
| Control servo orifice S1 & S2 | No control supply orifice |
| Control supply orifice (P) | Dia 0.91 [.036] |
| CPRV setting & routing | 20.68-22.41 bar [300-325 lbf/in2] relieved to case, 1.3125-12 SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D |
| Destroke valve | Not required |
| DRAIN PORT SIZE & LOCATION | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, left side plugged, thru drain into rear auxiliary flange (D3),thru drain into front mount(D4) |
| Identification | Standard |
| Input shaft | 41 tooth 48/96 ext, dia 22.22 [.875], shaft ext 24.4 [.96] |
| Input shaft rotation | Right hand rotation (cw) |
| Main ports size & location | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Output shaft | 9 tooth 16/32 internal dia 15.88 [.625], accepts shaft ext 31.8 [1.25] |
| Paint | Black per spec 209-13B |
| Relief valve setting port A | 275.8 bar [4000 lbf/in2] |
| Relief valve setting port B | 275.8 bar [4000 lbf/in2] |
| Special control options | Control lever with slot diameter 6.50[0.256] x 12[0.472] |
| Special features | No special features |