Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile closed-circuit piston pumps
Series 72400 axial piston pumps
358AK00057A
TANDEM, B2B 72400PV41, L2 29CC, CW
358AK00057A
Where to buy
Export PDF
Tools
Add to comparison
358AK00057A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.450
Product height mm
265.430
Product length in
20.940
Product length mm
531.876
Product width in
10.980