Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mounting features rear | C | [2-BOLT A] SAE flange series 82-2, with cover plate |
| Aux port size and location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right(C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | ACG | 49.2 cm3/r [3.00 in3/r] servo controlled variabledisplacement pump |
| Control assembly | SB | 2 pos 12 VDC solenoid with weather pack connector (solenoid location S1) |
| Control servo orf S1 and S2 | A | Diameter 0.71 [.028] |
| Control supply orifice P | A | Diameter 0.71 [.028] |
| CPRV setting and routing | 4 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case; 1.3125-12 UN-2B SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | E | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, left side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | L | Left hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACGLAFC24DE1QQ0SB0AA00BCL0D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | F | 11 tooth 16/32 internal, diameter 19.33 [.761] accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 2148.6 | |
| Output torque NM | 242.8 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.320 | |
| Product height mm | 211.328 | |
| Product length in | 13.240 | |
| Product length mm | 336.296 | |
| Product width in | 8.020 | |
| Relief vlv set for main port A | Q | 310.3 bar [4500 lbf/in2] |
| Relief vlv set for main port B | Q | 310.3 bar [4500 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | CL | Embossed sealing ring controller gasket |
| Working pressure bar | 310 | |
| Working pressure PSI | 4500 |