Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mount features (rear) | D | [2-bolt A] SAE flange series 82-2, with cover plate & mounting holes |
| Auxiliary port size & location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right (C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| CHARGE PUMP | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | AAF | 40.6 cm3/r [2.48 in3/r] servo controlled variable displacement pump (rear tandem) |
| Control assembly | SL | 3 pos (FNR) 24 VDC solenoids with din connectors (solenoid location S1 & S2) |
| Control servo orifice S1 & S2 | 0 | No control supply orifice |
| Control supply orifice (P) | 0 | No control supply orifice |
| CPRV setting & routing | 4 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case, 1.3125-12 SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| DRAIN PORT SIZE & LOCATION | S | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, right & left sides plugged, thru drain into front mount (D4) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | B | 41 tooth 48/96 ext, dia 22.22 [.875], shaft ext 24.4 [.96] |
| Input shaft rotation | L | Left hand rotation (ccw) |
| Main ports size & location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AAFLBAD24DS2HH0SL00000ABB0D | |
| Mounting flange | 2-BOLT-B | 2-bolt-B |
| Note | FOR MORE INFO, CONTACT DANFOSS | For more info, contact Danfoss |
| Output Shaft | A | 9 tooth 16/32 internal dia 15.88 [.625], accepts shaft ext 31.8 [1.25] |
| Output torque lbf-in2 | 1184.1 | |
| Output torque Nm | 133.8 | |
| Paint | 0A | Primer per spec 209-13A |
| Product height in | 8.320 | |
| Product height mm | 211.328 | |
| Product length in | 12.390 | |
| Product length mm | 314.706 | |
| Product width in | 8.020 | |
| Relief valve setting port A | H | 206.8 bar [3000 lbf/in2] |
| Relief valve setting port B | H | 206.8 bar [3000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | BB | Adjustable servo stop, both sides |
| Working pressure bar | 207 | |
| Working pressure psi | 3000 |
