Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mounting features rear | C | [2-BOLT A] SAE flange series 82-2, with cover plate |
| Aux port size and location | H | M18 X 1.5 metric o-ring port - left (C1) & right(C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | No charge pump |
| CODE TITLE | ACG | 49.2 cm3/r [3.00 in3/r] servo controlled variabledisplacement pump |
| Control assembly | EC | Electronic proportional control 12 volt DC without electronic driver |
| Control servo orf S1 and S2 | 0 | No control servo orifice |
| Control supply orifice P | D | Diameter 1.02 [.040] |
| CPRV setting and routing | 0 | No charge pump |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | 5 | M27 X 2 metric o-ring port – left (D1) & right (D2) sides |
| Flow rate gpm | 46.8 | |
| Flow rate LPM | 177.0 | |
| Identification | 5 | Case (customer part number on unit) |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | L | Left hand rotation (ccw) |
| Main port size and location | 9 | M33 x 2 metric o-ring port (A & B) – left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | ACGLAAC00H59TT0EC0D000BCS5D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | A | 9 tooth 16/32 internal, diameter 15.88 [.625], accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 2387.3 | |
| Output torque NM | 269.7 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.060 | |
| Product height mm | 204.724 | |
| Product length in | 11.530 | |
| Product length mm | 292.862 | |
| Product width in | 12.060 | |
| Relief vlv set for main port A | T | 344.7 bar [5000 lbf/in2] |
| Relief vlv set for main port B | T | 344.7 bar [5000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | CS | Pump with fittings installed |
| Working pressure bar | 345 | |
| Working pressure PSI | 5000 |