Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mounting features rear | A | [2-BOLT A] SAE flange series 82-2 |
| Aux port size and location | E | .750-16 UNF-2B SAE o-ring port - left (C1) & right(C2) sides (housing), both sides plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 1 | 6.9 cm3/r [.42 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| CODE TITLE | AAD | 40.6 cm3/r [2.48 in3/r] servo controlled variabledisplacement pump |
| Control assembly | M0 | Manual Control, no additional features |
| Control servo orf S1 and S2 | C | Diameter 0.91 [.036] |
| Control supply orifice P | A | Diameter 0.71 [.028] |
| CPRV setting and routing | 3 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | D | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, right side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate lpm | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | A | 15 tooth 16/32 external, diameter 24.98 [.984], shaft extension 46 [1.81] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 2 | 1.3125-12 UN-2B SAE o-ring port (A & B) - left side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AADRAAA13ED2BBAM00AC00B000D | |
| MOUNTING FLANGE | 2-BOLT-B | 2-bolt-B |
| Output shaft | A | 9 tooth 16/32 internal, diameter 15.88 [.625], accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 789.4 | |
| Output torque Nm | 89.2 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.850 | |
| Product height mm | 224.790 | |
| Product length in | 12.630 | |
| Product length mm | 320.802 | |
| Product width in | 8.430 | |
| Relief vlv set for main port A | B | 137.9 bar [2000 lbf/in2] |
| Relief vlv set for main port B | B | 137.9 bar [2000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special Features | 00 | No special features |
| Working pressure bar | 138 | |
| Working pressure PSI | 2000 |
