Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | A | Bypass valve |
| Aux mounting features rear | A | [2-BOLT A] SAE flange series 82-2 |
| Aux port size and location | D | .750-16 UNF-2B SAE o-ring port - left (C1) & right(C2) sides (housing), left side plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 0 | No charge pump |
| CODE TITLE | AAD | 40.6 cm3/r [2.48 in3/r] servo controlled variabledisplacement pump |
| Control assembly | MA | Manual control, wide band neutral, neutral lockout switch |
| Control servo orf S1 and S2 | B | Diameter 0.81 [.032] |
| Control supply orifice P | C | Diameter 0.91 [.036] |
| CPRV setting and routing | 0 | No charge pump |
| Design code | D | D |
| Destroke valve | 1 | Destroke with 12 VDC coil & weather pack connector |
| Drain port size and location | D | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, right side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | C | 13 tooth 16/32 external, diameter 21.81 [.858], shaft extension 41.1 [1.62] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AADRCHA00DD1CCAMA1CB00BAC0D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | H | 35 tooth 48/96 external, diameter 19 [.750], to be used with spacer to accept shaft extension 24.4 [.96] |
| Output torque lbf-in2 | 888.1 | |
| Output torque NM | 100.3 | |
| Paint | 0B | Black per spec 209-13B |
| Product height in | 8.900 | |
| Product height mm | 226.060 | |
| Product length in | 10.740 | |
| Product length mm | 272.796 | |
| Product width in | 8.530 | |
| Relief vlv set for main port A | C | 155.1 bar [2250 lbf/in2] |
| Relief vlv set for main port B | C | 155.1 bar [2250 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | AC | 40.6 cm3/r [2.48 in3/r] pump limited to 28 cm3/r [1.71 in3/r] |
| Working pressure bar | 155 | |
| Working pressure PSI | 2250 |