Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional functions | 0 | No additional functions |
| Aux mounting features rear | C | [2-BOLT A] SAE flange series 82-2, with cover plate |
| Aux port size and location | E | .750-16 UNF-2B SAE o-ring port - left (C1) & right(C2) sides (housing), both sides plugged |
| Brand | DANFOSS | Danfoss |
| Charge pump | 2 | 13.8 cm3/r [.84 in3/r] with 1.3125-12 UN-2B SAE o-ring port for suction inlet (S) |
| Code title | AAD | 40.6 cm3/r [2.48 in3/r] servo controlled variabledisplacement pump |
| Control assembly | HA | Hydraulic remote with 5-15 bar [72-217 lbf/in2] pilot pressure range, 2X .4375-20 UNF-2B SAE o-ring port |
| Control servo orf S1 and S2 | 0 | No control servo orifice |
| Control supply orifice P | C | Diameter 0.91 [.036] |
| CPRV setting and routing | 4 | 17.24-20.68 bar [250-300 lbf/in2] relieved to case; 1.3125-12 UN-2B SAE o-ring port for charge pressure discharge (C3) (to remotefilter), .875-14 UNF-2B SAE o-ring port for charge pressure inlet (C4) (return from filter) |
| Design code | D | D |
| Destroke valve | 0 | Not required |
| Drain port size and location | D | 1.0625-12 UN-2B SAE o-ring port - left (D1) & right (D2) sides, right side plugged; thru drain into rear auxiliary flange (D3) |
| Flow rate gpm | 38.6 | |
| Flow rate LPM | 146.3 | |
| Identification | 0 | Standard |
| Input shaft | C | 13 tooth 16/32 external, diameter 21.81 [.858], shaft extension 41.1 [1.62] |
| Input shaft rotation | R | Right hand rotation (ccw) |
| Main port size and location | 1 | 1.3125-12 UN-2B SAE o-ring port (A & B) - right side |
| Maximum output speed | 3600 | |
| Maximum temperature C | 107.00 | |
| Maximum temperature F | 225.00 | |
| Model Code 1 | AADRCAC24ED1HH0HA0C000A000D | |
| Mounting Flange | 2-BOLT-B | 2-bolt-B |
| Output shaft | A | 9 tooth 16/32 internal, diameter 15.88 [.625], accepts shaft extension 31.8 [1.25] |
| Output torque lbf-in2 | 1184.1 | |
| Output torque Nm | 133.8 | |
| Paint | 0A | Primer per spec 209-13A |
| Product height in | 7.930 | |
| Product height mm | 201.422 | |
| Product length in | 13.050 | |
| Product length mm | 331.470 | |
| Product width in | 8.020 | |
| Relief vlv set for main port A | H | 206.8 bar [3000 lbf/in2] |
| Relief vlv set for main port B | H | 206.8 bar [3000 lbf/in2] |
| Special control options | 0 | No special control options |
| Special features | 00 | No special features |
| Working pressure bar | 207 | |
| Working pressure psi | 3000 |